IESNA:LM-63-2002
[TEST]P951443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26184
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2868.5 3133 3420.8 3726.4 3990.9 4212.5 4380.5 4478.8 4494.9 4446.6
4396.6 4393 4423.4 4489.5 4645 5032.9 5996.2 7442 8730.6 9720.8
10482.1 11200.6 11849.4 12458.8 12868.1 12278.3 9938.8 6952.3 4807.7 3233.1
1363.7 432.5 205.5 89.4 28.6 0 0
2868.5 3138.4 3442.2 3737.1 4003.4 4225 4403.7 4502 4516.3 4473.5
4418 4416.3 4439.5 4507.4 4666.5 4970.3 5799.6 7209.7 8646.6 9672.5
10464.3 11261.4 11870.8 12467.8 12909.2 12528.5 10362.4 7399.2 5038.2 3352.9
1451.2 470 239.5 105.4 37.5 0 0
2868.5 3134.8 3429.7 3713.9 3967.7 4178.6 4341.2 4443.1 4453.8 4416.3
4375.2 4368 4393 4460.9 4612.9 4897 5570.8 6841.5 8271.3 9383
10205.1 11070.1 11890.5 12642.9 13279.2 13461.5 12003.1 9340.1 6301.8 4092.8
1894.5 747.1 420 232.3 107.2 35.7 0
2868.5 3113.4 3386.8 3658.5 3887.2 4082 4237.5 4318 4344.8 4328.7
4298.3 4294.7 4316.2 4348.3 4437.7 4618.2 4925.6 5633.4 6841.5 8228.4
9461.6 10607.2 11776.1 12877 13929.7 14751.8 15307.7 15352.4 14390.8 11416.9
6416.2 2296.6 922.2 493.3 227 51.8 0
2868.5 3077.6 3318.9 3567.3 3783.6 3967.7 4114.2 4212.5 4257.2 4267.9
4266.1 4276.9 4307.2 4335.8 4393 4523.5 4752.3 5097.2 5742.4 6832.6
8257 9778 11307.8 12900.3 14213.9 15454.2 16671.3 18031.4 19091.2 18312
14487.3 7980 3140.2 1404.8 593.4 60.8 0
2868.5 3058 3270.6 3485.1 3681.7 3862.2 4008.8 4123.2 4185.7 4230.4
4262.6 4314.4 4393 4455.6 4514.6 4607.5 4805.9 5124 5610.1 6205.3
7082.8 8232 9540.3 10945 12394.5 14001.2 15795.6 17902.7 20805.2 22529.9
20612.2 15493.5 8426.8 3006.1 747.1 42.9 0
2868.5 3047.2 3256.3 3472.6 3663.8 3844.3 3999.8 4112.4 4180.3 4223.2
4267.9 4319.7 4394.8 4460.9 4530.6 4634.3 4827.3 5140.1 5629.8 6260.7
7102.5 8228.4 9506.3 10882.5 12360.5 13985.1 15818.8 18036.8 20801.6 22426.2
20331.6 15196.9 8385.7 3066.9 738.1 48.3 0
2868.5 3011.5 3183.1 3370.7 3551.2 3726.4 3883.7 4015.9 4110.6 4183.9
4260.8 4353.7 4455.6 4541.4 4625.4 4745.1 4938.1 5236.6 5679.8 6283.9
7052.4 7992.5 9120.3 10419.6 11888.7 13541.9 15347 17296.9 19691.8 21521.9
19019.8 11878 5388.5 1833.7 436.1 37.5 0
2868.5 2988.3 3116.9 3265.3 3426.1 3588.8 3749.6 3890.8 4019.5 4132.1
4250 4362.6 4469.9 4564.6 4671.8 4827.3 5050.7 5395.7 5914 6621.7
7558.2 8675.2 9971 11386.5 12827 14342.6 15899.2 17552.4 19196.7 19750.7
17548.9 11761.8 5059.7 1517.4 611.2 169.8 0
2868.5 2947.2 3040.1 3147.3 3281.4 3427.9 3570.9 3719.2 3855.1 3992.7
4132.1 4259 4366.2 4480.6 4602.1 4746.9 4972.1 5333.1 5890.7 6703.9
7762 8982.6 10289.1 11613.5 12932.4 14256.8 15620.4 16926.9 17522.1 16387.2
12903.8 6473.4 1747.9 663.1 361 100.1 0
2868.5 2904.3 2950.7 3025.8 3125.9 3234.9 3365.4 3492.3 3629.9 3758.6
3908.7 4053.5 4196.4 4346.6 4502 4687.9 4943.5 5340.3 5937.2 6829
7999.7 9388.3 10728.8 11883.3 12882.4 13827.8 14596.4 14778.6 13849.3 11315
7059.6 2580.8 518.3 159.1 55.4 19.7 0
2868.5 2882.8 2902.5 2959.7 3041.9 3133 3242 3354.6 3476.2 3606.6
3746 3889 4046.3 4207.2 4385.9 4600.3 4880.9 5293.8 5872.9 6666.4
7729.8 8963 10094.3 10798.5 11122 11180.9 10941.5 10183.7 8795 6743.2
3969.4 1351.2 307.4 87.6 25 10.7 0
2868.5 2854.2 2856 2886.4 2941.8 3009.7 3091.9 3179.5 3267.1 3349.3
3440.4 3524.4 3622.7 3717.4 3821.1 3946.2 4130.3 4419.8 4877.4 5544
6400.1 7268.7 7867.4 7951.4 7472.4 6582.4 5309.9 3728.2 2125 972.3
416.4 157.3 59 23.2 10.7 1.8 0
2868.5 2804.2 2766.6 2745.2 2727.3 2695.2 2639.7 2552.2 2436 2298.4
2141.1 1974.9 1808.7 1660.3 1546 1462 1401.2 1378 1497.7 1774.7
2082.1 2334.1 2319.8 1912.3 1340.4 893.6 618.4 430.7 287.7 178.7
112.6 71.5 35.7 14.3 3.6 0 0
2868.5 2757.7 2671.9 2564.7 2411 2219.7 1994.6 1742.6 1474.5 1211.7
1020.5 920.4 899 907.9 938.3 965.1 986.6 988.3 965.1 916.9
863.2 809.6 752.4 689.9 607.7 505.8 395 284.2 212.7 155.5
100.1 59 23.2 8.9 3.6 0 0
2868.5 2716.6 2562.9 2357.4 2075 1765.8 1442.3 1156.3 991.9 936.5
907.9 882.9 863.2 843.6 832.9 825.7 816.8 797.1 754.2 691.7
629.1 566.6 505.8 436.1 366.4 305.6 260.9 221.6 175.1 119.7
60.8 30.4 14.3 5.4 0 0 0
2868.5 2675.5 2459.2 2130.4 1765.8 1395.8 1104.5 993.7 961.5 934.7
907.9 881.1 854.3 827.5 788.2 743.5 691.7 630.9 564.8 500.4
439.7 386 343.1 309.2 277 246.6 214.5 169.8 116.2 78.6
51.8 28.6 12.5 5.4 0 0 0
2868.5 2650.5 2355.6 1971.3 1538.8 1174.2 1025.9 995.5 966.9 936.5
911.5 881.1 848.9 809.6 759.6 697 629.1 559.4 486.1 414.6
355.7 318.1 291.3 266.3 239.5 212.7 182.3 144.8 114.4 91.1
66.1 42.9 14.3 1.8 0 0 0
2868.5 2614.7 2255.5 1799.7 1352.9 1088.4 1029.4 1000.9 972.3 941.9
915.1 886.5 852.5 806 743.5 677.4 596.9 516.5 428.9 366.4
325.3 300.3 280.6 259.1 235.9 207.3 171.6 141.2 118 92.9
67.9 42.9 12.5 0 0 0 0
2868.5 2611.2 2223.3 1733.6 1281.4 1077.7 1040.2 1009.8 979.4 950.8
922.2 890 856.1 806 745.3 664.9 573.7 482.6 407.5 350.3
314.6 291.3 269.9 246.6 219.8 185.9 148.3 123.3 100.1 76.9
51.8 28.6 7.1 0 0 0 0
2868.5 2611.2 2200.1 1697.9 1251.1 1077.7 1047.3 1016.9 983 950.8
922.2 891.8 857.9 813.2 756 677.4 580.9 484.3 402.1 341.4
305.6 284.2 262.7 237.7 207.3 164.4 126.9 105.4 85.8 64.3
41.1 16.1 1.8 0 0 0 0
2868.5 2620.1 2210.8 1703.2 1251.1 1077.7 1047.3 1016.9 984.8 954.4
924 893.6 861.4 818.6 761.4 673.8 577.3 477.2 395 336
303.8 282.4 259.1 235.9 203.7 153.7 119.7 100.1 78.6 57.2
35.7 12.5 0 0 0 0 0
